text.skipToContent text.skipToNavigation

Catalog No. : 700-1SS316

Description:  COND STRP 12GA SZ1IN OD1.163IN 316S

UPC: 616013119952

Strap, 14 Gauge, EMT Size 1 Inch, Tubing Outer Diameter Size 1.163 Inches, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Special Features

Bolt head is combination slot and hex head for flexibility of attachment

Application

Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel.

Specifications

Material

Stainless Steel

Color

Silver

Classifications

Brand Name

Superstrut

Dimensions

Size

1 Inch

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Stainless steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here