text.skipToContent text.skipToNavigation

Catalog No. : 700-1-SS

Description:  COND STRP 12GA SZ 1IN OD1.163IN SS

UPC: 616013065105

Strap, 14 Gauge, EMT Size 1 Inch, Tubing Outer Diameter Size 1.163 Inches, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Square nut is captivated on the shoulder for easy one-handed tightening.
  • Straps are interchangeable with 1-1/2 in. strut, for broader application.
  • Straps are shipped assembled so counting and sorting are easier.
  • Pipe and conduit sizes are shown on the strap for easy identification.

Descriptors

Category

Metal straps

Special Features

Bolt head is combination slot and hex head for flexibility of attachment

Application

Superstrut Pipe Straps are designed to be twist inserted anywhere along the slot side of the channel.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
ETIM EC002470 Mounting clamp for cable protection tubes

Material

Stainless steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here