Alternate Catalog No. : 7.5X3X.25 BAR ADAPT
Catalog No. : 7.5X3X.25BARADAPT
Description: 7 1/2 X 3 X 1/4 BAR ADAPTER
UPC: 75114173421
Tin Plated Copper Bar Adapter, 7-1/2 inch long X 3.0 inch wide X 1/4 inch thick. Total of Eleven 0.562 inch Diameter Holes in two columns Spaced on 1.75 inch Center. One side has (4) holes Centered at .625 inch, 2.375 inch, 4.125 inch and 5.875 inch. Other side has (7) holes Centered at .625 inch, 2.375 inch, 3.230. 4.125 inch 5.0 inch, 5.875 inch and 6.75 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Extra Holes on One Side |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7-1/2 inch long X 3.0 inch wide X 1/4 inch thick. |