Catalog No. : 6TON71SS
Description: 6TON SS,RED HEX DIE W/DIE CODE 71H
UPC: 75114122412
Stainless Steel Hex Die for 6-Ton TBM6PCR-LI, TBM62PCR-LI, TBM62CR-LI and TBM6UNICR-LI Tools for 350 kcmil CU, 250 kcmil Al, Die Color Red, Die Code 71H
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Lug crimping tool dies |
Specifications
|
Capacity |
6 ton |
|
Material |
Stainless Steel |
|
Color |
Red |
Classifications
|
Brand Name |
Application Tooling |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Cable compression lugs and connectors |
|
Compression shape |
Hexagon |