text.skipToContent text.skipToNavigation

Catalog No. : 6TON66XSS

Description:  6TON SS HEX FLEX DIE W/DIE 66X WHT

UPC: 75114122733

Hex-Flex Die for 6-TonTBM6PCR-LI, TBM62PCR-LI, TBM62CR-LI and TBM6UNICR-LI Tools for 300 kcmil CU, 4/0 Al, Die Color White, Die Code 66X
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

6 ton

Material

Stainless Steel

Color

White

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Compression shape

Hexagon