text.skipToContent text.skipToNavigation

Catalog No. : 6TON33SS

Description:  6TON SS HEX DIE W/DIE CODE 33 BRN

UPC: 75114122238

Stainless Steel Hex Die for 6-Ton TBM6PCR-LI, TBM62PCR-LI, TBM62CR-LI and TBM6UNICR-LI Tools for #2 CU, Die Color Brown, Die Code 33
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

6 ton

Material

Stainless Steel

Color

Brown

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Compression shape

Hexagon