text.skipToContent text.skipToNavigation

Catalog No. : 6TON085M

Description:  HEX DIE FOR CK240 HTC CODE 8.5

UPC: 5415022352382

Hex Die, Code 8.5 for Item CK240
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

6 ton

Material

Stainless Steel

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 241 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Cross section

25-25 mm²

Compression shape

Hexagon