text.skipToContent text.skipToNavigation

Catalog No. : 6TON06M

Description:  6TON DIE 6 MM2 CODE ORANGE 6

UPC: 5415022271256

6 Ton Die Stainless Steel for Metric Lugs - Gauging .154-.170, Color/Die Code Orange/6, Does NOT have Indentor Pins
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

6 ton

Material

Stainless Steel

Color

Orange

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 241 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Compression shape

Hexagon