text.skipToContent text.skipToNavigation

Catalog No. : 6TON-MW-09

Description:  6TON DIE CRMP TBM6H 22L0009 DT

UPC: 786210964539

Die for 6-Ton TBM6H Hydraulic Head for Crimping 22L0009 Dragon Tooth Terminals
View More View Less
For more info visit:  electrification.us.abb.com
  • Application Tools: TBM6H

Descriptors

Category

Lug crimping tool dies

Application

Crimping Dragon Tooth terminal for magnet wire

Specifications

Material

Alloy Steel

Color

Black

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant