text.skipToContent text.skipToNavigation

Catalog No. : 6M6-A

Description:  LUG STR 6MM2 M6 CL A 1HL CU ORG

UPC: 786209889454

Metric Lug, Copper, Electro-Tin Plating Finish, Class A, Cable Size 6mm Squared, Bolt Size M6, Straight, Orange, 1 Hole
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

6 mm2

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Orange

Classifications

Brand Name

Spec-Kon

Dimensions

Stud Size

M6

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here