Alternate Catalog No. : 6H7 B
Catalog No. : 6H7B
Description: COND/PIPE HGR 3IN STL W/ BLT
UPC: 785991505047
Hanger, Conduit and Pipe, EMT Size 3 Inches, Rigid Conduit or Pipe 3 Inches, Steel, with Bolt
View More
View Less
For more info visit:
electrification.us.abb.com
- Installs easily with a screwdriver.
- Can be used for either vertical or horizontal installation.
- 6HTB Series have a built-in nut so there are less parts to handle or drop.
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Accommodates 1/2 in. through 4 in. EMT or rigid conduit. |
|
Application |
For use with EMT and Rigid conduit or pipe |
Specifications
|
Material |
Steel |
|
Finish |
Galvanized |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Dimensions
|
Size |
3 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683 | 468105 | N/A | N/A | N/A |
| UL | E160899 | N/A | DWMU | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |