Alternate Catalog No. : 6H2 1/2
Catalog No. : 6H21/2
Description: COND/PIPE HGR 1-1/4IN STL W/O BLT
UPC: 785991504828
Hanger, Conduit and Pipe, EMT Size 1-1/4 Inch, Steel, without Bolt
View More
View Less
For more info visit:
electrification.us.abb.com
- Accommodates 1/2 Inch through 4 Inch EMT or rigid conduit.
- Can be used for either vertical or horizontal installation.
- 6HTB Series have a built-in nut so there are less parts to handle or drop.
- Installs easily with a screwdriver.
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Accommodates 1/2 in. through 4 in. EMT or rigid conduit. |
|
Application |
For use with EMT and Rigid conduit or pipe |
Specifications
|
Material |
Steel |
|
Finish |
Galvanized |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683 | 468105 | N/A | N/A | N/A |
| UL | E160899 | N/A | DWMU | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |