text.skipToContent text.skipToNavigation

Catalog No. : 6H1

Description:  COND/PIPE HGR 3/4IN STL W/O BLT

UPC: 785991504729

Hanger, Conduit and Pipe, EMT Size 3/4 Inch, Rigid Conduit or Pipe 3/4 Inch, Steel, without Bolt
View More View Less
For more info visit:  electrification.us.abb.com
  • Accommodates 1/2 Inch through 4 Inch EMT or rigid conduit.
  • Can be used for either vertical or horizontal installation.
  • 6HTB Series have a built-in nut so there are less parts to handle or drop.
  • Installs easily with a screwdriver.

Descriptors

Category

Electrical hangers

Special Features

Accommodates 1/2 in. through 4 in. EMT or rigid conduit.

Application

For use with EMT and Rigid conduit or pipe

Specifications

Material

Steel

Finish

Galvanized

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Standard

UL E160899

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 63683 468105 N/A N/A N/A
UL E160899 N/A DWMU N/A N/A
ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here