Catalog No. : 6H-5TB
Description: CONDUIT / PIPE HANGERS - STEEL
UPC: 785991015386
Hanger, Conduit and Pipe, EMT Size 2 Inches, Rigid Conduit or Pipe 2 Inches, Height 4.065 Inches, Steel, with Bolt
View More
View Less
For more info visit:
electrification.us.abb.com
- Accommodates 1/2 Inch through 4 Inch EMT or rigid conduit.
- Can be used for either vertical or horizontal installation.
- 6HTB Series have a built-in nut so there are less parts to handle or drop.
- Installs easily with a screwdriver.
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Accommodates 1/2 in. through 4 in. EMT or rigid conduit. |
|
Application |
For use with EMT and Rigid conduit or pipe |
Specifications
|
Material |
Steel |
|
Finish |
Galvanized |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683 | 468105 | N/A | N/A | N/A |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Steel |
|
Rotatable |
N |
Documents/Support Tools
|
Sales Drawing |