text.skipToContent text.skipToNavigation

Catalog No. : 6H-4B-1

Description:  COND/PIPE HGR 1.5IN RIGID W/BLT 1PK

UPC: 785991183580

Hanger, Conduit and Pipe, Rigid Conduit or Pipe 1-1/2 Inch, Steel, with Bolt, Pack of 1
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Accommodates 1/2 in. through 4 in. EMT or rigid conduit

Application

For use with EMT and Rigid conduit or pipe

Specifications

Material

Steel

Finish

Galvanized

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Rotatable

N