Catalog No. : 6H-1B-1
Description: COND/PIPE HGR 3/4IN STL W/ BLT 1PK
UPC: 785991022261
Hanger, Conduit and Pipe, EMT Size 3/4 Inch, Rigid Conduit or Pipe 3/4 Inch, Steel, with Bolt, Pack of 1
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hanger for trapezoidal ceiling |
|
Special Features |
Accommodates 1/2 in. through 4 in. EMT or rigid conduit |
|
Application |
For use with EMT and Rigid conduit or pipe |
Specifications
|
Material |
Steel |
|
Finish |
Galvanized |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
3/4 Inch |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Steel |
|
Rotatable |
N |