Alternate Catalog No. : 6 GC
Catalog No. : 6GC
Description: 6 GANG BX CVR,13/16 RSD,28.3 CU-IN
UPC: 785991132052
Six Gang Box Cover, 28.3 Cubic Inches, 14-1/4 Inches Long x 4-11/16 Inches Wide x 13/16 Inches Raised for Plaster, Galvanized Steel, Holes between Gangs are Spaced on 13/16 Inch Centers, Tapped Holes in Ears, Spaced on 3-9/32 Inches Centers to Accommodate All Standard Receptacles and Switches, Furnished with Extra Plugged Screw Holes, if these Screw Holes are Used, the Cover will fit the Next Smaller Size Box
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
|
Special Features |
Holes between gangs are spaced on 1-3/16 inch centers. |
|
Application |
The cover will fit the next smaller size box |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Number Of Outlet |
6 |
|
Color |
Silver |
|
Knockouts |
0 |
|
Cubic Capacity |
28.3 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
14-4/4 Inches Length x 4-11/16 Inches Width |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | 1352977_2017-05-26 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |