text.skipToContent text.skipToNavigation

Alternate Catalog No. : 6G 1/2 3/4

Catalog No. : 6G1/23/4

Description:  6 GANG STEEL BX,.5 IN .75 IN KOS

UPC: 785991131901

Six Gang Drawn Style Box, 95 Cubic Inches, 14-1/16 Inches Long x 4-1/2 Inches Wide x 1-5/8 Inches Deep, Drawn Construction with 1/2 Inch and 3/4 Inch Knockouts, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Gang box

Application

For use with Conduit

Specifications

Number Of Outlet

6

Material

Steel

Color

Silver

Construction

Drawn

Cubic Capacity

95 cu in

Knockouts

30

Classifications

Brand Name

Steel City

Standard

UL E2969, CSA 5043

Dimensions

Size

14-1/16 Inches Length x 4-1/2 Inches Width x 1-5/8 Inches Depth

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A QCIT N/A N/A

Documents/Support Tools

Sales Drawing

Click here