text.skipToContent text.skipToNavigation

Catalog No. : 6COND-MF-12

Description:  6 COND CABLE, DOUBLE-ENDED, 12FT

UPC: 75114410977

6 Conductor, Control Cable, Double Ended Cordset. Length 12 foot. Female Straight / Male Straight, #16-6. Stainless Steel Coupling Nut, Oil Resistant Yellow PVC Jacket. IP68, NEMA 6P Protection.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

Double Ended Cordset

Specifications

Color

Yellow

Classifications

Brand Name

Elastimold

Standard

IP68, NEMA 6P Protection

Dimensions

Conductor Size

#16 AWG

Length

12 Foot