Catalog No. : 6B89
Description: MULTI-BOLT CONN
UPC: 783786600021
Type 6B - 6 Bolt Clamp, One-piece Multi-Bolt Connectors for Wire Range Main 795 - 300 ACSR 800 - 336 AWG, TAP: 795 - 300 ACSR 800 - 336 AWG, Contax Filled, Aluminum, 5/8 inch Hex-Head Bolts - 4-3/4 inch long. Body 6-3/4 inch long X 3-1/4 inch wide.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
B3 Contax Filled. |
|
Application |
Overhead Connector |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Voltage Rating |
35 kV |
|
Insulation |
Bare |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Bolt Size |
5/8 in |