Catalog No. : 696-41563
Description: CABLE TIE 151LB 1000FT BLK PP LASH
UPC: 786210882130
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Polypropylene |
|
Color |
Black |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
151 pounds , 670 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.519 in , 13.2 mm |
|
Length |
1000 ft , 300 m |
|
Thickness |
0.071 in , 1.8 mm |
|
Band width |
13.2 mm |
|
Length belt/tape/tie |
300000 mm |
|
Length belt/tape/tie |
11811 inch |
|
Tie thickness |
1.8 mm |
|
Tie thickness |
0.07 inch |
|
Min. holding force |
670 N |
|
Operation temperature |
-55-+110 °C |
|
Operation temperature |
-67-+212 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polypropylene |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
N |