Catalog No. : 696-41562
Description: LASHING TIE LOCKING HEAD BLK 150LB
UPC: 786210066561
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
151 pounds , 670 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Min. holding force |
670 N |
|
Operation temperature |
-40-+85 °C |
|
Operation temperature |
-40-+185 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
N |