text.skipToContent text.skipToNavigation

Alternate Catalog No. : 692 AL

Catalog No. : 692AL

Description:  ALUM. 1 INCH 11 1/2 NPS THREAD PLUG

UPC: 785991619812

Floor Plate Plug Insert, 1 Inch - 11-1/2 Inch NPS Thread, Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Specifications

Material

Aluminum

Shape

Round

Color

Silver

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant