Catalog No. : 692-TB
Description: 1 COND. SUPPORT
UPC: 786210006925
1 in. Malleable iron conduit support.
View More
View Less
For more info visit:
electrification.us.abb.com
- Fits any flange, tapered or straight, up to 5/8 Inch thick.
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Fits any flange, tapered or straight, up to 5/8 in. thick. |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
1 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441502 | N/A | N/A | N/A |