Catalog No. : 691-TB
Description: 3/4 CONDUIT SUPPORT
UPC: 786210006918
- Fits any flange, tapered or straight, up to 5/8 Inch thick.
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Fits any flange, tapered or straight, up to 5/8 in. thick. |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
3/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441502 | N/A | N/A | N/A |
|
Number of cables/conduits |
1 |
|
Model |
Closed |
|
Material |
Other |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
UV resistant |
Y |
|
Plastic sheathed |
N |
|
Colour |
None |