text.skipToContent text.skipToNavigation

Alternate Catalog No. : 690 SC

Catalog No. : 690SC

Description:  COVER PLUG 1/2 - 14 UN THREAD

UPC: 785991619409

Floor Plate Plug Insert, 1/2 Inch - 14 Inch NPS Thread, Brass
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

For use with floor plate covers

Specifications

Material

Brass

Classifications

Brand Name

Steel City

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here