text.skipToContent text.skipToNavigation

Catalog No. : 690-TB

Description:  1/2 CONDUIT SUPPORT

UPC: 786210006901

1/2 Inch Malleable iron conduit support
View More View Less
For more info visit:  electrification.us.abb.com
  • Fits any flange, tapered or straight, up to 5/8 Inch thick.

Descriptors

Category

Electrical hangers

Special Features

Fits any flange, tapered or straight, up to 5/8 in. thick.

Application

For use with rigid/IMC conduits

Specifications

Material

Malleable Iron

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441502 N/A N/A N/A