text.skipToContent text.skipToNavigation

Catalog No. : 690-54368

Description:  MIL SPL END CAP

UPC: 786210688541

Nylon Fully-Insulated Multi Splice Wire Joint Wire Size 12-10 AWG
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

12-10 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001059 Crimp splices for copper conductor

AWG-range

12-10

Insulation

PA