Alternate Catalog No. : 68 S AL
Catalog No. : 68SAL
Description: STEEL FLOOR BOX W/AL.T.RING
UPC: 785991600254
Single Gang Flush Service Floor Box, 47 Cubic Inches, Length 4-11/16 Inches, Width 4-1/4 Inches, Depth 2-3/4 Inches, 1/2 Inch 3/4 Inch Knockout, Galvanized Steel, with Aluminum Trim Ring, For Power or Communications/Data
View More
View Less
For more info visit:
electrification.us.abb.com
- Interior and exterior leveling screws permit adjustment to meet finished floor.
- Shipped complete with expendable cap to prevent ingress of concrete during pour
- 1/2 Inch , 3/4 Inch and 1 Inch knockouts-all bottom knockouts are accessible.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Concrete tight, fully adjustable with electro galvanized body and hardware. |
|
Application |
Ideal for the modern office with workstations that have power, communications and data equipment. |
Specifications
|
Material |
Stamped Steel |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | N/A | N/A |
| CSA | 5043 | 441101 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |