Catalog No. : 68R-CST-BRS
Description: RND RECESS CVR, BLK W/ BRASS FLANGE
UPC: 785991044447
Recessed Service Floor Box Cover Kit, Accepts Duplex Receptacles GFI Receptacles and 2 Port Keystone Data Plate, Black with Brass Flange, For use with Flush Service Floor Box, 100 Cubic Inches, Opening Diameter 5-5/32 Inches, Base Diameter 6-3/8 Inches, Depth 6 Inches, 3/4 Inch and 1 Inch Conduit Tapping, Plastic, For Power or Communications/Data and Wood Sub-Floor and Raised Floor Applications
View More
View Less
For more info visit:
electrification.us.abb.com
- Unique cover provides aesthetic recessed service
- Patented lid can be rotated to expose a small opening for cords, enabling the lid to close flush with the floor while in use.
- Cover accepts 1-duplex or GFCI receptacle, no special device plates required.
- Cover accepts up to two communications jacks
- Includes (1)-2-port keystone data plate and 1-blank data plate for customer cut-outs or power only applications.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Unique cover provides aesthetic recessed service |
|
Application |
For use with 68 P round floor box |
Specifications
|
Material |
Non-metallic |
|
Color |
Black with Brass Flange |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E11461 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
Round |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Other |