text.skipToContent text.skipToNavigation

Catalog No. : 68R-CST-BRN

Description:  ROUND RECESSED COVER - BROWN

UPC: 785991044423

For more info visit:  electrification.us.abb.com
  • Unique cover provides aesthetic recessed service
  • Patented lid can be rotated to expose a small opening for cords, enabling the lid to close flush with the floor while in use.
  • Cover accepts 1-duplex or GFCI receptacle, no special device plates required.
  • Cover accepts up to two communications jacks
  • Includes (1)-2-port keystone data plate and 1-blank data plate for customer cut-outs or power only applications.

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR63683 441101 N/A 1187380_2019-06-24 N/A
UL E11461 N/A QCMZ N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here