Catalog No. : 68P-DV-KIT-AL
Description: 68P DUAL VLTG KIT 1DUP 4DATA ALUM
UPC: 785991032482
Dual Voltage Divider Kit, For Tile, Carpet, and Wood Floors, Equipped with Data Plates for 4 Keystone Jacks and Aluminum Snap-Lock Cover
View More
View Less
For more info visit:
electrification.us.abb.com
- One-step installation method, no glue required
- The mounting ring comes equipped with barbs that allow the installer to 'press-fit' in place
- Voltage divider has easy-cut score lines to accommodate concrete depths of 3 to 6 Inch
- Faceplate has removable data plates that can accommodate GFCI or standard duplex receptacles
- Equipped with 4 standard keystone size openings in the data plates.
- MopTite cover uses a snap-lock to close the lid, no screws to turn, just push down the lid and it snaps in place.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
One-step installation method, no glue required |
|
Application |
For use with 68 P round floor box |
Specifications
|
Material |
Aluminum |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | 1282016_2009-08-27 | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |