text.skipToContent text.skipToNavigation

Alternate Catalog No. : 68 D AL

Catalog No. : 68DAL

Description:  1-GANG FLUSH SVC FLR-BX 60CU ALRING

UPC: 785991600155

Single Gang Deep Flush Service Floor Box, 60 Cubic Inches, Length 4-11/16 Inches, Width 4-1/4 Inches, Depth 3-5/8 Inches, 1/2 Inch 3/4 Inch and 1 Inch Knockouts, Galvanized Steel, with Aluminum Trim Ring, For Power or Communications/Data
View More View Less
For more info visit:  electrification.us.abb.com
  • Interior and exterior leveling screws permit adjustment to meet finished floor.
  • Shipped complete with expendable cap to prevent ingress of concrete during pour
  • 1/2 Inch , 3/4 Inch and 1 Inch knockouts-all bottom knockouts are accessible.

Descriptors

Category

Floor boxes

Special Features

Concrete tight, fully adjustable with electro galvanized body and hardware.

Application

Ideal for the modern office with workstations that have power, communications and data equipment.

Specifications

Material

Stamped Steel

Classifications

Brand Name

Steel City

Standard

UL E2969

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441101 N/A N/A N/A
CSA 5043 441101 N/A N/A N/A
UL E2969 N/A QCIT N/A N/A