Alternate Catalog No. : 68 C 7
Catalog No. : 68C7
Description: 4-1/8X2-1/2-UTILBXCVR,STL,1-DXRCPT,
UPC: 785991144109
Single Gang Utility Box Duplex Receptacle Cover, 4-1/8 Inch Long x 2-1/2 Inch Wide x 3/16 Inch Raised, Pre-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
|
Special Features |
Includes captivated Phillips head screws. |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Color |
Silver |
|
Shape |
Rectangular |
|
Number Of Outlet |
1 |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-1/8 Inches Length x 2-1/2 Inches Width |
Documents/Support Tools
|
Sales Drawing |