text.skipToContent text.skipToNavigation

Alternate Catalog No. : 68 C 6

Catalog No. : 68C6

Description:  4 1/8 IN X 2.5 IN UTLTY BX WITH 1/

UPC: 785991144055

Single Gang Utility Box Cover, 4-1/8 Inch Long x 2-1/2 Inch Wide x 3/16 Inch Raised, Pre-Galvanized Steel, with 1/2 inch knockout
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for surface mounting on the wall/ceiling

Special Features

Includes captivated Phillips head screws.

Specifications

Material

Steel

Finish

Pre-galvanized

Color

Silver

Shape

Rectangular

Number Of Outlet

1

Knockouts

1

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4-1/8 Inches Length x 2-1/2 Inches Width

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here