Alternate Catalog No. : 68 C 5
Catalog No. : 68C5
Description: UTILITY BOX COVER
UPC: 785991144000
Single Gang Utility Box Cover, 4-1/8 Inch Long x 2-1/2 Inch Wide x 3/16 Inch Raised, Pre-Galvanized Steel, For Single Receptacle with 1-13/32 Inch Diameter Hole
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
|
Special Features |
Includes captivated Phillips head screws. |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Color |
Silver |
|
Shape |
Rectangular |
|
Number Of Outlet |
1 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-1/8 Inches Length x 2-1/2 Inches Width |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |