text.skipToContent text.skipToNavigation

Alternate Catalog No. : 68 C 1

Catalog No. : 68C1

Description:  4-1/8X2-1/2-UTIL BX CVR,STL,BLANK,R

UPC: 785991143904

Single Gang Utility Box Cover, 4-1/8 Inch Long x 2-1/2 Inch Wide x 3/16 Inch Raised, Pre-Galvanized Steel, Blank
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for surface mounting on the wall/ceiling

Special Features

Includes captivated Phillips head screws.

Specifications

Material

Steel

Finish

Pre-galvanized

Color

Silver

Shape

Rectangular

Number Of Outlet

1

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4-1/8 Inches Length x 2-1/2 Inches Width

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441302 N/A N/A N/A
UL E2969 N/A QCIT N/A N/A

Documents/Support Tools

Sales Drawing

Click here