text.skipToContent text.skipToNavigation

Catalog No. : 687

Description:  ERICKSON COUPLING 6 INCH

UPC: 786210006871

6 Inch Erickson Coupling, Malleable Iron with Steel and Malleable Iron Ring for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • To Connect Threaded Metal Conduit to a Threadless Opening in a Box or Enclosure

Descriptors

Category

Electrical conduit coupling

Special Features

Free Fitting Threads Ensure Easy Assembly

Application

To Couple and Effectively Bond Threaded Ends of Rigid Metal Conduit/Intermediate Conduit Where Neither Length of Conduit Can Be Roated

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

6 in

Outside Diameter

8 in

Length

4-1/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC000939 Coupler for installation tubes

Material

Metal

Material quality

Other

Model

Thread

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here