Alternate Catalog No. : 68361 1/2
Catalog No. : 683611/2
Description: 4-1/8X2-1/2 UTILITY BX,STL,17CU,1/2
UPC: 785991180756
Single Gang Utility Box, 17 Cubic Inches, 4-1/8 Inches Long x 2-1/2 Inch Wide x 1-15/16 Inch Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, Factory-Provided Raised Ground Screw Location, For use with Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Utility boxes |
|
Special Features |
Factory provided raised ground screw location. |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Drawn |
|
Cubic Capacity |
17 cu in |
|
Knockouts |
10 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-1/8 Inches Length x 2-1/2 Inches Width x 1-15/16 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |