Catalog No. : 683-TB
Description: ERICKSON COUPLING 3.5 INCH
UPC: 786210357386
3-1/2 Inch Erickson Coupling, Malleable Iron with Steel and Malleable Iron Ring for Use with Rigid/IMC Conduit.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Free Fitting Threads Ensure Easy Assembly |
|
Application |
To Couple and Effectively Bond Threaded Ends of Rigid Metal Conduit/Intermediate Conduit Where Neither Length of Conduit Can Be Roated |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Trade Size |
3-1/2 in |
|
Outside Diameter |
5 in |
|
Length |
3 in |