Catalog No. : 680F-B
Description: PVC CTD COND CVR 2IN FORM8 LBLUE
UPC: 704508011840
PVC Coated Conduit Body Cover, Form 8, Size 2 Inch/53 Metric, Gray Iron, Light Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Cover for Conduit Body |
Specifications
|
Material |
Iron |
|
Shape |
Oval |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2969 |
Dimensions
|
Size |
2 Inch/53mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E214213 | N/A | QCKW | N/A | N/A |