Catalog No. : 680AL
Description: 2 INCH AL ERICKSON CPLG
UPC: 786210801575
- To Connect Threaded Metal Conduit to a Threadless Opening in a Box or Enclosure
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
To Couple and Effectively Bond Threaded Ends of Rigid Metal Conduit/Intermediate Conduit Where Neither Length of Conduit Can Be Roated |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Trade Size |
2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Material |
Metal |
|
Material quality |
Aluminium |
|
Model |
Thread |
|
Two piece |
N |
|
With inspection opening and cover |
N |
Documents/Support Tools
|
Sales Drawing |