Catalog No. : 68-PAR
Description: FLOOR BX ADJ RING,NON-METALLIC
UPC: 785991600247
Adjusting Ring, Non-Metallic, with Pigtail, Gasket, and Four Metal Clips, For use with Flush Service Floor Box, 100 Cubic Inches, Opening Diameter 5-5/32 Inches, Base Diameter 6-3/8 Inches, Depth 6 Inches, 3/4 Inch and 1 Inch Conduit Tapping, Plastic, For Power or Communications/Data
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with 68 P floor box |
Specifications
|
Material |
Non-metallic |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E11461 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | N/A | N/A |
| CSA | 5043 | 441101 | N/A | N/A | N/A |
| UL | E11461 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |