Catalog No. : 68-HP-FMK
Description: 68-HP FLUSH MOUNTING KIT
UPC: 785991056228
Mounting Kit for Flush Covers, Includes Stainless Steel Retainer Barbs, 3 Compartments, Voltage Divider, 3 Device Plates, and 3 Duplex Inserts
View More
View Less
For more info visit:
electrification.us.abb.com
- Stainless steel barbs, no gluing required
- Includes 3-compartments for standard devices
- Voltage dividers allow any combination of power and communications devices
- Each compartment includes 1-knockout for power and 1-knockout for data for access to either power or communications wiring
- Kit includes mounting flange, voltage divider, 3-device plates, 1-center plate-GFCI/rectangular, 2-side plates-rectangular and 3-duplex inserts
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Stainless steel barbs, no gluing required |
|
Application |
3-gang mounting kit used to mount a 68-HP series flush cover to a 68-HP series floor box. |
Specifications
|
Material |
Non-metallic |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E11461 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |