Catalog No. : 68-HP-FFMK
Description: 68-HP FURNITURE FEED MOUNTING KIT
UPC: 785991056235
Mounting Kit for Furniture Feed Cover, Includes Stainless Steel Retainer Barbs and Voltage Divider
View More
View Less
For more info visit:
electrification.us.abb.com
- Stainless steel barbs, no gluing required
- Voltage divider is ribbed to saw-cut divider to match floor box installation depth.
- Kit includes mounting ring, voltage divider and ground wire to ground metallic 68-HP series furniture feed cover.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Stainless steel barbs, no gluing required |
|
Application |
Used to mount a 68-HP series furniture feed cover to a 68-HP series floor box. |
Specifications
|
Material |
Non-metallic |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E11461 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |