Catalog No. : 68-HP-FFC-BRS
Description: 68-HP FURNITURE FEED COVER - BRASS
UPC: 785991056297
Furniture Feed Cover, 8 Inch Flange Diameter, 1 Inch and 1-1/2 Inch Threaded Plugs, Solid Brass with Brushed Finish, For Flush Service Round Floor Box, 140 Cubic Inches, Opening Diameter 5-31/32 Inches, Base Diameter 8-1/8 Inches, Depth 6 Inches, 1 Inch and 1-1/2 Inch Conduit Hubs, Non-Metallic, Minimum Concrete Depth Flush 4 Inches Furniture Feed 3-1/2 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
- All metal construction
- Exceeds UL scrub water requirements for tile, carpet and wood floors
Descriptors
|
Category |
Floor boxes |
|
Special Features |
All metal construction |
|
Application |
Dual voltage cover for feeding power and communications wiring to modular furniture |
Specifications
|
Material |
Brass |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E11461 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
Round |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Other |
Documents/Support Tools
|
Sales Drawing |