Catalog No. : 68-HP-FFC-ALM
Description: 68-HP FURN. FEED COVER - ALUMINUM
UPC: 785991056303
- All metal construction
- Exceeds UL scrub water requirements for tile, carpet and wood floors
Descriptors
|
Category |
Floor boxes |
|
Special Features |
All metal construction |
|
Application |
Dual voltage cover for feeding power and communications wiring to modular furniture |
Specifications
|
Material |
Aluminum |
|
Color |
Brushed aluminum |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E11461 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Mounting opening |
Round |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |