text.skipToContent text.skipToNavigation

Catalog No. : 68-HP-FC-BLK

Description:  68-HP FLUSH COVER - BLACK

UPC: 785991056280

Flush Cover, Solid Aluminum with Black Powder Coated Finish, 1000 Pound Load Limit, For Flush Service Round Floor Box, 140 Cubic Inches, Opening Diameter 5-31/32 Inches, Base Diameter 8-1/8 Inches, Depth 6 Inches, 1 Inch and 1-1/2 Inch Conduit Hubs, Non-Metallic, Minimum Concrete Depth Flush 4 Inches Furniture Feed 3-1/2 Inches
View More View Less
For more info visit:  electrification.us.abb.com
  • Side latch for tool-less access to devices
  • Lid lies flat when box is in use
  • MopTite cover exceeds UL scrub water requirements for tile, carpet and wood floors.

Descriptors

Category

Floor boxes

Type

Flush Service

Special Features

Side latch for tool-less access to devices

Application

For use with 68-HP series floor boxes

Specifications

Material

Aluminum

Color

Black

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E11461

ETIM EC001906 Mounting cover for underfloor draw-in box

Mounting opening

Round

Cover mounting opening

Y

Floor maintenance

Dry

Material

Aluminium

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here