Catalog No. : 68-HP
Description: 6 INCH ROUND NON-METALLIC FLOOR BOX
UPC: 785991056198
- 6 Inch diameter round non-metallic floor box, the largest in the industry
- No wasted time leveling the box before the concrete is poured, simply cut the box at the appropriate height after the pour.
- No gluing, stainless steel retention barbs secure the mounting frame to the box.
- Round design, no need to align the box with walls during installation
- Accepts standard devices from any manufacturer, including duplex, GFCI, locking, hospital grade or isolated ground receptacles
Descriptors
|
Category |
Floor boxes |
|
Special Features |
6 in. diameter round non-metallic floor box, the largest in the industry |
|
Application |
Large inline hubs for power and data wiring, 1 in. for power and 1-1/2 in. for data |
Specifications
|
Material |
Non-metallic |
|
Cubic Capacity |
140 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E11461 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Cover model |
Round |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Min. built-in depth |
6 mm |
|
Colour |
Other |
|
Outer diameter |
151.5872 mm |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |