Alternate Catalog No. : 676RETPSP-L2330-DRG
Catalog No. : 676RETPSPL2330DRG
Description: REPAIR ELBOW,900A DB,15/25KV
UPC: 783786532537
900 Amp, 15/25kV, Deadbreak, Repair Elbow, Factory Assembled Stud, which is not field removable. Insulated Cap. Cable Insulation Diameter 1.180 inch to 1.465 inch. Copper Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 500 /Compacted Solid 600 /mmSquared Compact 250/300.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15/25 kV, 900 Amps |
Specifications
|
Material |
Copper |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Support/Tools |